2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

00205640_56

Expand Table
1/5
Part number
CODE
Coupling type
TYPE
Ø d
DM [mm]
B
B [mm]
C
C [mm]
Ø D
D [mm]
Ø F
F [mm]
G
G [mm]
L
L [mm]
S
S [mm]
Weight
WEIGHT [kg]
H
H [mm]
1
2
3
4
5
6
7
8
9
00202540_25
GFA 25
25
61
12.0
42
68
3
60.0
123
0.69
31.0
00203240_32
GFA 32
32
73
13.5
55
85
3
80.0
163
1.58
45.0
00204040_40
GFA 40
40
82
16.5
64
95
3
80.0
163
2.10
40.5
00205640_56
GFA 56
56
97
21.5
80
120
4
100.0
204
4.22
53.5
00206340_63
GFA 63
63
108
22.5
100
140
4
119.5
243
7.67
67.5
00208040_80
GFA 80
80
125
22.5
125
175
5
140.0
285
14.26
80.0
00210040_100
GFA 100
100
148
34.0
150
198
6
174.5
355
25.40
103.5
00212540_125
GFA 125
125
214
37.0
190
245
8
207.5
423
49.50
104.5
00215540_155
GFA 155
155
240
65.0
240
300
10
244.0
498
91.40
129.0
Show compressed display (9 configurable products)
ShorttextSerie GFA with steel sleeve
Latest change05.12.2024 17:29:32
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with