2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Quick Release Coupling GN 1050-2N-M10-A-L-ASS

Expand Table
1/5
E+G PARTNUMBER
PARTNUMBER
Nominal size
N
H7
D1 [mm]
D2
Identification
KEN
Position
POS
Bore ±0,03
D3 [mm]
Studs GN 1050.1 ±0,03
D3Z [mm]
D4 [mm]
L1 [mm]
L2 [mm]
T2 [mm]
M [mm]
+0,05 Radial offset
X [mm]
±0,1 Axial offset
Z [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOEG
1
2
3
4
GN 1050-2N-M10-A-F-ASS
2N
53
M10
F - Fixed bearing
closed
18.5
18.25
6
70.1
15
10
40
-
-
0.4300
76169990
YES
Product details
GN 1050-2N-M10-A-L-ASS
2N
53
M10
L - Floating bearing
closed
18.5
18.25
6
70.1
15
10
40
0.75
0.4
0.4240
76169990
YES
Product details
GN 1050-2N-M12-A-F-ASS
2N
53
M12
F - Fixed bearing
closed
18.5
18.25
6
70.1
20
10
40
-
-
0.4370
76169990
YES
Product details
GN 1050-2N-M12-A-L-ASS
2N
53
M12
L - Floating bearing
closed
18.5
18.25
6
70.1
20
10
40
0.75
0.4
0.3900
76169990
YES
Product details
Show compressed display (4 configurable products)
Order numberGN 1050-2N-M10-A-L-ASS
ShorttextQuick Release Couplings, Type A, with threaded stud
Latest change27.03.2026 11:51:26
Unit

Classifications

By Functionality

BYFUNC_COUPLING Coupling

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 11.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 10.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 10.0.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 9.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 9.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 8.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 8.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 7.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 7.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 6.2

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 6.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 6.0

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)

ECLASS 5.1

21-13-17-10 Ejector quick connect (standardized tool parts, tool and die)
Compare multiple parts
Add at least 2 products with