Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
JW Winco
3.0 Machine parts
3.2 Mounting, positioning, levelling with screws, clamping and supporting elements
Positioning Elements, Clamping Pads
GN 251 Steel Stop Bolts
GN 251 - Setting bolts, Type AK, locating surface with rounded end, hardened
JW Winco
...
GN 251 Steel Stop Bolts
GN 251 - Setting bolts, Type AK, locating surface with rounded end, hardened
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Setting bolt GN 251-M6-50-AK
Vertical Mode
Expand Table
Reset filters
EN
1/5
WINCO PARTNUMBER
PARTNUMBER
Thread
D1
Length
L1 [mm]
E [mm]
K1 [mm]
K2 [mm]
max.
L2 [mm]
S [mm]
Position nut
POS [mm]
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
GN 251-M5-30-AK
M5
30
9.2
3.5
4.0
2.4
8.0
0
0.0060
7318155090
YES
Product details
GN 251-M5-35-AK
M5
35
9.2
3.5
4.0
2.4
8.0
0
0.0060
7318155090
YES
Product details
GN 251-M5-40-AK
M5
40
9.2
3.5
4.0
2.4
8.0
0
0.0070
7318155090
YES
Product details
GN 251-M5-50-AK
M5
50
9.2
3.5
4.0
2.4
8.0
0
0.0080
7318155090
YES
Product details
GN 251-M6-15-AK
M6
15
11.5
4.0
5.0
3.0
10.0
0
0.0068
7318155090
YES
Product details
GN 251-M6-20-AK
M6
20
11.5
4.0
5.0
3.0
10.0
0
0.0078
7318155090
YES
Product details
GN 251-M6-25-AK
M6
25
11.5
4.0
5.0
3.0
10.0
0
0.0086
7318155090
YES
Product details
GN 251-M6-30-AK
M6
30
11.5
4.0
5.0
3.0
10.0
0
0.0094
7318155090
YES
Product details
GN 251-M6-35-AK
M6
35
11.5
4.0
5.0
3.0
10.0
0
0.0110
7318155090
YES
Product details
GN 251-M6-40-AK
M6
40
11.5
4.0
5.0
3.0
10.0
0
0.0115
7318155090
YES
Product details
GN 251-M6-50-AK
M6
50
11.5
4.0
5.0
3.0
10.0
0
0.0130
7318155090
YES
Product details
GN 251-M8-15-AK
M8
15
15.0
5.5
6.5
3.7
13.0
0
0.0150
7318155090
YES
Product details
GN 251-M8-20-AK
M8
20
15.0
5.5
6.5
3.7
13.0
0
0.0160
7318155090
YES
Product details
GN 251-M8-25-AK
M8
25
15.0
5.5
6.5
3.7
13.0
0
0.0180
7318155090
YES
Product details
GN 251-M8-30-AK
M8
30
15.0
5.5
6.5
3.7
13.0
0
0.0190
7318155090
YES
Product details
GN 251-M8-35-AK
M8
35
15.0
5.5
6.5
3.7
13.0
0
0.0200
7318155090
YES
Product details
GN 251-M8-40-AK
M8
40
15.0
5.5
6.5
3.7
13.0
0
0.0025
7318155090
YES
Product details
GN 251-M8-50-AK
M8
50
15.0
5.5
6.5
3.7
13.0
0
0.0255
7318155090
YES
Product details
GN 251-M8-60-AK
M8
60
15.0
5.5
6.5
3.7
13.0
0
0.0280
7318155090
YES
Product details
Show compressed display (55 configurable products)
Part information
Similar parts
Request for quote (RFQ)
JW Winco
- GN 251
Order number
GN 251-M6-50-AK
Shorttext
Setting bolts, Type AK, locating surface with rounded end, hardened
Latest change
09.04.2026 18:36:13
Unit
Keywords
Clamping Pads
Hardened
Levelling
Locating
Machine parts
Mounting
Positioning
Positioning Elements
Setting bolts
Steel
bolts
clamping
rounded end
screws
stop
supporting elements
surface
Classifications
By Functionality
BYFUNC_SCREWING Screwing
BYFUNC_CONNECTING Connecting
CNS
CNSERPBASE Object Properties
Order Number
GN 251-M6-50-AK
Certificate RoHS
YES
Customs Tariff Number
7318155090
CNSPHYPROP Physical Properties
ECLASS 14.0
23-11-06-90 Screw (special, unspecified)
ECLASS 10.1
23-11-01-10 Special screw
ECLASS 10.0.1
23-11-01-10 Special screw
ECLASS 9.1
23-11-01-10 Special screw
ECLASS 9.0
23-11-01-10 Special screw
ECLASS 8.1
23-11-01-10 Special screw
ECLASS 8.0
23-11-01-10 Special screw
ECLASS 7.1
23-11-01-10 Special screw
ECLASS 7.0
23-11-01-10 Special screw
ECLASS 6.2
23-11-01-10 Special screw
ECLASS 6.1
23-11-01-10 Special screw
ECLASS 6.0
23-11-01-10 Special screw
ECLASS 5.1
23-11-01-10 Special screw
ETIM 10.0
EC002390 Set screw
ETIM 9.0
EC002390 Set screw
ETIM 8.0
EC002396 Adjusting cheese head screw
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)