2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Clamping pad GN 709.8-M12-50-B

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
Angle
A [°]
Thread
D1
±0.3
L1 [mm]
D2 [mm]
Ball-Ø
D3 [mm]
SW [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
6
GN 709.8-M12-25-B
0
M12
25
6.0
7
6
0.0150
84662020
YES
Product details
GN 709.8-M12-35-B
0
M12
35
6.0
7
6
0.0220
84662020
YES
Product details
GN 709.8-M12-50-B
0
M12
50
6.0
7
6
0.0320
84662020
YES
Product details
GN 709.8-M16-25-B
0
M16
25
8.5
10
8
0.0265
84662020
YES
Product details
GN 709.8-M16-35-B
0
M16
35
8.5
10
8
0.0398
84662020
YES
Product details
GN 709.8-M16-50-B
0
M16
50
8.5
10
8
0.0595
84662020
YES
Product details
Show compressed display (6 configurable products)
Order numberGN 709.8-M12-50-B
ShorttextClamping pads adjustable, with O-ring, Type B Ball steel, smooth contact face
Latest change09.04.2026 12:07:18
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

90-90-90-90 Interim classification (unspecified)

ECLASS 11.1

21-02-20-28 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 10.1

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 10.0.1

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 9.1

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 9.0

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 8.1

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 8.0

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 7.1

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 7.0

21-02-90-12 Floating chuck
90-90-90-90 Interim classification (unspecified)

ECLASS 6.2

90-90-90-90 Interim classification (unspecified)

ECLASS 6.1

90-90-90-90 Interim classification (unspecified)

ECLASS 6.0

90-90-90-90 Interim classification (unspecified)
Compare multiple parts
Add at least 2 products with