2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Mounting Accessory GN 753.2-5-6-3-AO-NI

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
Bore guide roller
D2 [mm]
L1 [mm]
D3 [mm]
Suitable for GN 753 - Identification no. 1
PF1 [mm]
Suitable for GN 753.1 - Identification no. 1
PF2 [mm]
For screws
FS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Product details
INFOGANTER
1
2
3
4
5
GN 753.2-4-5-3-AO-NI
4
5
3
8
19-B5
22-B5
M4
0.0009
73182900
YES
Product details
GN 753.2-5-6-3-AO-NI
5
6
3
10
19-B6, 22-B6, 26-B6
25-B6
M5
0.0014
73182900
YES
Product details
GN 753.2-6-8-4-AO-NI
6
8
4
12
22-B8
30-B8
M6
0.0026
73182900
YES
Product details
GN 753.2-8-10-3-AO-NI
6
10
3
14
26-B10
35-B10
M6
0.0029
73182900
YES
Product details
GN 753.2-8-10-4-AO-NI
8
10
4
18
26-B10
42-B10, 50-B10
M8
0.0064
73182900
YES
Product details
Show compressed display (5 products)
Order numberGN 753.2-5-6-3-AO-NI
ShorttextMounting Accessories for Guide Rollers GN 753.1 / GN 753, Stainless Steel, Type AO Bushing, no centering
Latest change09.04.2026 12:19:27
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-39-02-90 Strike plate (unspecified)

ECLASS 10.0.1

23-39-02-90 Strike plate (unspecified)

ECLASS 8.0

23-39-02-90 Strike plate (unspecified)
Compare multiple parts
Add at least 2 products with