Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Ganter
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 820.1 Toggle Clamps, Steel, Operating Lever Horizontal, with Vertical Mounting Base
GN 820.1 - Toggle clamps, Type NC, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Ganter
...
GN 820.1 - Toggle clamps, Type NC, U-bar version, with two flanged washers and GN 708.1 spindle assembly
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Toggle clamp GN 820.1-130-NC
Vertical Mode
Expand Table
Reset filters
EN
1/5
GANTER PARTNUMBER
PARTNUMBER
Position
POS [°]
Holding force
FH [ns]
~
A [mm]
B1 [mm]
B2 [mm]
B3 [mm]
B4 [mm]
D1 [mm]
D2 [mm]
~
H1 [mm]
H2 [mm]
H3 [mm]
H4 [mm]
max.
H5 [mm]
~
L1 [mm]
~
L2 [mm]
~
L3 [mm]
L5 [mm]
M1 [mm]
M2 [mm]
M3 [mm]
~
R [mm]
1
2
3
4
5
GN 820.1-75-NC
closed
900
20
28
8
4
5.5
M5
4.5
45.5
27.5
11
19.0
12.5
118
68
40.0
45
13.5
3.5
5.0
43
GN 820.1-130-NC
closed
1000
32
36
10
5
6.5
M6
5.5
64.0
44.0
16
25.5
27.5
170
92
53.0
55
26.0
5.8
8.8
62
GN 820.1-230-NC
closed
1700
37
44
12
6
8.5
M8
6.5
75.0
50.0
18
30.0
26.0
196
109
63.5
68
26.0
6.5
9.0
73
GN 820.1-355-NC
closed
1800
58
60
14
7
10.4
M10
8.5
102.0
69.0
22
37.0
42.5
270
161
96.0
77
41.0
7.5
9.6
110
GN 820.1-455-NC
closed
3200
65
70
18
10
12.4
M12
8.5
119.0
80.5
26
43.0
48.0
309
186
116.0
110
41.5
11.0
12.5
128
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Ganter
- GN 820.1
Order number
GN 820.1-130-NC
Shorttext
Toggle clamps, Type NC, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Latest change
09.04.2026 11:55:31
Keywords
Base
Horizontal
Operating
Steel
Tensioning
Toggle clamps
Vertical Mounting
clamping
clamping mechanisms
flanged washers
lever
parts
spindle assembly
version
Classifications
By Functionality
BYFUNC_PINCHING Pinching
BYFUNC_CLAMPING Clamping
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
21-02-07-01 Clamping element, quick change
ECLASS 10.1
21-02-07-01 Clamping element, quick change
ECLASS 10.0.1
21-02-07-01 Clamping element, quick change
ECLASS 9.1
21-02-07-01 Clamping element, quick change
ECLASS 9.0
21-02-07-01 Clamping element, quick change
ECLASS 8.1
21-02-07-01 Clamping element, quick change
ECLASS 8.0
21-02-07-01 Clamping element, quick change
ECLASS 7.1
21-02-07-01 Clamping element, quick change
ECLASS 7.0
21-02-07-01 Clamping element, quick change
ECLASS 6.2
21-02-07-01 Clamping element, quick change
ECLASS 6.1
21-02-07-01 Clamping element, quick change
ECLASS 6.0
21-02-07-01 Clamping element, quick change
ECLASS 5.1
21-02-07-01 Clamping element, quick change
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)