2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HB21FUU1-130L15/15-1

Expand Table
1/5
Model No.
MN
Type of block
TOB
Block specification
BS
Type of seal
TOS
Number of blocks
NOB
Symbol of clearance
SOC
Length of rail
LR [mm]
Type of G dimension
G
Length G
GX
Length G
GX2
Symbol of precision
SOP
Rail
RA
Number of axes
NOA
Pitch of rails
POR
Position of 1st block
POS1 [mm]
Position of 2nd block
POS2 [mm]
Position of 3rd block
POS3 [mm]
Position of 4th block
POS4 [mm]
1
2
3
4
HB17F
Flange standard type
Standard block
UU: End seal
1
Normal preload
110.0
Symmetrical (G1=G2)
15.00
15.00
Moderate
Standard rail
1
0.000
29.500
0.000
0.000
0.000
HB21F
Flange standard type
Standard block
UU: End seal
1
Normal preload
130.0
Symmetrical (G1=G2)
15.00
15.00
Moderate
Standard rail
1
0.000
35.500
0.000
0.000
0.000
HB27F
Flange standard type
Standard block
UU: End seal
1
Normal preload
160.0
Symmetrical (G1=G2)
20.00
20.00
Moderate
Standard rail
1
0.000
43.750
0.000
0.000
0.000
HB35F
Flange standard type
Standard block
UU: End seal
1
Normal preload
280.0
Symmetrical (G1=G2)
20.00
20.00
Moderate
Standard rail
1
0.000
87.350
0.000
0.000
0.000
Show compressed display (4 configurable products)
ShorttextFlange Standard Type(F)
Latest change28.05.2026 10:49:51
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with