2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HBLFSNK6

Expand Table
1/5
Part No.
PN
Type Selection
TP
Material
MAT
Features
FEAT
Mounting Holes for Cover
ALT1
Set of Applicable Bolt and Nut
ALT2
Mass
MASS [g]
Applicable Bolt
AB
No. of Bolts
NOB
Applicable T-Nut
AN
No. of T-Nuts
NON
Allowable Load
AL [N]
1
2
HBLFSNK6
HBLFSNK6
ADC12
Brackets with Single Side Tab
w/o C (Mounting Holes for Cover)
w/o Set of Applicable Bolt and Nut
15
CBM6-12
2
HNTT6-6
2
1176
HBLFSNE6
HBLFSNE6
ADC12
Brackets with Single Side Tab
w/o C (Mounting Holes for Cover)
w/o Set of Applicable Bolt and Nut
15
CBM6-12
2
HNTT6-6
2
1176
Show compressed display (2 configurable products)
ShorttextBrackets with Tab - For HFS6 Series Aluminum Frames 30/60 Square
Latest change30.06.2021 13:16:28
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeHBLFSNK6
Compare multiple parts
Add at least 2 products with