2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

40200026

Expand Table
1/5
TYPE
TYPE
Part number
CODE
Number of teeth
ND
DP [mm]
External
DE [mm]
Useful
LU [mm]
Total
LT [mm]
Weight
WEIGHT [kg]
Material
MAT
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
5M- 16
40200016
16
25.47
24.33
175
200
0.21
Aluminium
5M- 17
40200017
17
27.06
25.92
175
200
0.24
Aluminium
5M- 18
40200018
18
28.65
27.51
200
200
0.27
Aluminium
5M- 19
40200019
19
30.24
29.10
200
200
0.31
Aluminium
5M- 20
40200020
20
31.83
30.69
200
200
0.35
Aluminium
5M- 21
40200021
21
33.42
32.28
200
200
0.39
Aluminium
5M- 22
40200022
22
35.02
33.88
200
200
0.43
Aluminium
5M- 23
40200023
23
36.61
35.47
200
200
0.48
Aluminium
5M- 24
40200024
24
38.20
37.06
200
200
0.52
Aluminium
5M- 25
40200025
25
39.79
38.65
200
200
0.57
Aluminium
5M- 26
40200026
26
41.38
40.24
200
200
0.62
Aluminium
5M- 27
40200027
27
42.97
41.83
200
200
0.67
Aluminium
5M- 28
40200028
28
44.56
43.42
200
200
0.73
Aluminium
5M- 30
40200030
30
47.75
46.61
200
200
0.84
Aluminium
5M- 32
40200032
32
50.93
49.79
200
200
0.97
Aluminium
5M- 34
40200034
34
54.11
52.97
200
200
1.11
Aluminium
5M- 36
40200036
36
57.30
56.16
200
200
1.25
Aluminium
5M- 38
40200038
38
60.48
59.34
200
200
1.40
Aluminium
5M- 40
40200040
40
63.66
62.52
200
200
1.55
Aluminium
Show compressed display (30 products)
ShorttextTiming bars
Latest change24.09.2024 10:13:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code40200026
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with