2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

HTD-Toothed belt pulleys 8M KETTEN FUCHS Artikel-Nr. 22-8M-50

Expand Table
1/5
Order number
CNSORDERNO
Division
P [mm]
Wide belt
ZRB [mm]
Number of Teeth
Z
Typ
TYP
VERS
Material
MAT
Dimensions
DE [mm]
Dimensions
DP [mm]
Dimensions
DM [mm]
Dimensions
DI [mm]
Dimensions
DF [mm]
Dimensions
W [mm]
Dimensions
L [mm]
Dimensions
D1 [mm]
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
48-8M-30
8
30
48
6F
2
St
120.86
122.23
75.0
0.0
128.0
38.0
48.0
15.0
56-8M-30
8
30
56
6WF
5
St
141.23
142.60
90.0
116.0
150.0
38.0
48.0
15.0
64-8M-30
8
30
64
6WF
5
St
161.60
162.97
90.0
137.0
168.0
38.0
48.0
15.0
72-8M-30
8
30
72
6WF
5
St
181.97
183.35
95.0
158.0
192.0
38.0
48.0
15.0
80-8M-30
8
30
80
6W
4
GG
202.35
203.72
100.0
180.0
0.0
38.0
48.0
15.0
90-8M-30
8
30
90
6W
4
GG
227.81
229.18
100.0
204.0
0.0
38.0
48.0
15.0
112-8M-30
8
30
112
6A
6
GG
283.83
285.21
100.0
254.0
0.0
38.0
48.0
18.0
144-8M-30
8
30
144
6A
6
GG
365.32
366.69
100.0
336.0
0.0
38.0
48.0
20.0
168-8M-30
8
30
168
6A
6
GG
426.44
427.81
100.0
400.0
0.0
38.0
48.0
20.0
192-8M-30
8
30
192
6A
6
GG
487.55
488.92
100.0
460.0
0.0
38.0
48.0
20.0
22-8M-50
8
50
22
6F
2
St
54.65
56.02
43.0
0.0
60.0
60.0
70.0
12.0
24-8M-50
8
50
24
6F
2
St
59.75
61.12
45.0
0.0
66.0
60.0
70.0
12.0
26-8M-50
8
50
26
6F
2
St
64.85
66.21
48.0
0.0
70.0
60.0
70.0
15.0
28-8M-50
8
50
28
6F
2
St
70.08
71.30
50.0
0.0
75.0
60.0
70.0
15.0
30-8M-50
8
50
30
6F
2
St
75.13
76.39
55.0
0.0
83.0
60.0
70.0
15.0
32-8M-50
8
50
32
6F
2
St
80.16
81.49
60.0
0.0
87.0
60.0
70.0
15.0
34-8M-50
8
50
34
6F
2
St
85.22
86.58
66.0
0.0
91.0
60.0
70.0
15.0
36-8M-50
8
50
36
6F
2
St
90.30
91.67
70.0
0.0
97.0
60.0
70.0
15.0
38-8M-50
8
50
38
6F
2
St
95.39
96.77
75.0
0.0
102.0
60.0
70.0
15.0
Show compressed display (281 products)
Shorttextmetric division, HTD profile
Latest change04.09.2025 13:00:44
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with