Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
VINKO
ik
IK-120
IK-120 - Synchronous toothed belt electric cylinder
VINKO
ik
IK-120
IK-120 - Synchronous toothed belt electric cylinder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
IK-120-P125-L400-A1-1R-J3A-P08
Vertical Mode
Expand Table
Reset filters
EN
1/5
Infotext
INFOTEXT
Series
MODEL
Width
WIDTH [mm]
Lead
LEAD [mm]
Slideway length
SL [mm]
Slider number
SN
Shaft orientation
SO
Motor Type
MT
Motor capacity
MC
Brake
BRAKE
Photoelectric switch
SWITCH
Special Option
SOPT
1
Product catalog
IK
120 : 120mm
P125 : 125mm
400
1
1R : Right front side
P : PANASONIC (Standard)
08 : 750W
Blank : Without Brake
J3A : 3 sets of photoelectric switch
Blank : None
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
VINKO
- IK-120
Shorttext
Synchronous toothed belt electric cylinder
Latest change
09.07.2025 09:36:08
Unit
Keywords
Synchronous
electric cylinder
toothed belt
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)