2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K2455.160280070

Expand Table
1/5
Preview Image
PREVIEWPERLINE
Order No.
BESTKIPP
width
B [mm]
height
H [mm]
Length
L [mm]
Length
L1 [mm]
Length
L2 [mm]
Length
L3 [mm]
Length
L4 [mm]
Length
L5 [mm]
HUB
S [mm]
COY [N]
COZ [N]
Loading pair (10,000 cycles)
TRAGKRAFT [kg]
Loading pair (80,000 cycles)
TRAGKRAFT1 [kg]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
1
2
3
K2455.160280070
16
6
70
6.0
-
46
5
18
30
20
8
0
0
0.0013
Infotext
Yes
83024230
4067721028948
K2455.160280100
16
6
100
4.5
38
76
10
19
52
49
18
0
0
0.0017
Infotext
Yes
83024230
4067721028955
K2455.160280150
16
6
150
7.5
63
126
10
19
96
49
18
0
0
0.0023
Infotext
Yes
83024230
4067721028962
Show compressed display (3 products)
Order numberK2455.160280070
ShorttextLinear ball bearing with internal race, aluminum, load capacity up to 5 kg
Latest change12.01.2026 07:19:33
Unit

Classifications

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with