2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KK60BS-1205-L150-1-C-BM-F1

Expand Table
1/5
Code
CODE
type
TYPE
Ball screw lead
BALL
Sliding seat material
SLID
Base material
BASE
Hardness of the base ball groove
HARD
Material of motor support
MAT
Surface treatment of motor support
SUR
Cover material
COVE
Surface treatment of protective cover
SURF
Axis diameter lead
AXIS
Track length L
L [mm]
Sliding seat selection
SLI
1|KK60BS-1205-L150-1-C-BM-F1
KK60BS
Servo/stepper motor type
5、10
alloy steel
Chromium molybdenum alloy
58~62HRC
aluminum alloy
Black anodizing
SUS316L
mirror surface
1205
150
1 (Single slide seat)
Show compressed display (1 configurable product)
ShorttextEconomic KK single axis drive • Including steel strip cover • 60 series • Standard • Motor side mounted
Latest change11.03.2026 08:03:38
Unit

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with