2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KP002-ASAHI

Expand Table
1/5
Type
CODE
Type
TYPE
Bearing Seat Material
MAT1
Bearing Material
MAT2
Shaft Diameter
SHA
H
H
L
L
A
A
J
J
N
N
H1
H1
H2
H2
B
B
S
S
Bolt
BOLT
Dynamic Load Rating
CR [KN]
Static Load Rating
COR [KN]
Weight
WEI [kg]
1|KP001-ASAHI
2|KP002-ASAHI
3|KP003-ASAHI
4|KP004-ASAHI
5|KP006-ASAHI
KP001-ASAHI
Miniature vertical spherical ball bearing
Zinc Alloy
GCr15
12
19
71
16.0
56.0
7
6
38
14.5
4.0
M6
5.1
2.4
0.08
KP002-ASAHI
Miniature vertical spherical ball bearing
Zinc Alloy
GCr15
15
22
80
16.0
63.0
7
7
43
16.5
4.5
M6
5.6
2.8
0.12
KP003-ASAHI
Miniature vertical spherical ball bearing
Zinc Alloy
GCr15
17
24
85
18.0
67.0
7
7
47
17.5
5.0
M6
6
3.3
0.14
KP004-ASAHI
Miniature vertical spherical ball bearing
Zinc Alloy
GCr15
20
28
100
20.0
80.0
10
9
55
21.0
6.0
M8
9.35
5.1
0.21
KP006-ASAHI
Miniature vertical spherical ball bearing
Zinc Alloy
GCr15
30
36
132
26.0
106.0
13
11
70
24.5
6.5
M10
13.2
8.3
0.41
Show compressed display (5 products)
ShorttextASAHI Mounted Bearing,Cast Type,Miniature Vertical Insert Spherical Ball Bearing
Latest change25.11.2025 10:51:27
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeKP002-ASAHI
Compare multiple parts
Add at least 2 products with