2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

L19B-D30-400

Expand Table
EN
1/5
model
MODEL
material
MATERIAL
installation hole spacing
L
pipe diameter
D
total length
L1
leg height
H
thread specification
M
thread height
T
leg diameter
D1
1
2
3
4
L19B-D30-300
SUS 304
300
30
365
60
M8
15
20
L19B-D30-400
SUS 304
400
30
465
60
M8
15
20
L19B-D30-500
SUS 304
500
30
565
60
M8
15
20
L19B-D30-600
SUS 304
600
30
665
60
M8
15
20
Show compressed display (4 products)
ShorttextSUS304 handle tubular handle mechanical and electrical cabinet handle metal handle
Latest change03.06.2025 11:57:10
Unit

Classifications

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_PULLING Pulling

By Categories

Hinge Hinge
Fixture_System Fixture System
Metal_Fitting Metal Fitting
Control_Unit Control Unit
Handle Handle
Screwing_Tool Screwing Tool
Gripping_Technology Gripping Technology

CNS

CNSERPBASE Object Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)

ECLASS 6.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 5.1

23-01-01-90 Handle (unclassified)