2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LKclassic100100O13NY1YNYY31

Expand Table
1/5
Product Range
PN
Level of Detail (LOD)
LODLEVEL
Length
L [cm]
Width
W [cm]
Glazing Transparency
TG
Type Of Glazing
TS
Function
DP
Operation
OP
Open / closed
OC
Wind Deflector
GCW
Safety Devices
SD
Insect Protection Mesh
IPM
EVA interior darkening and shading system
EVADSS
Weathering frame
SF
Upstands
BA
Insulation
INS
Ut-Value
UVD [W/(m2K)]
1
LK classic
300
100
100
opal
Fixed
none
Closed
Yes
RSM - round bar fall-through protection mat
Yes
No
Yes
AK PVC 50
i - insulation
3
Show compressed display (1 configurable product)
Latest change05.11.2025 13:48:10
Unit
Keywords

Classifications

CNS

CNSERPBASE Object Properties

OmniClass 2006

23-30_20_00 23-30 20 00 Windows

OmniClass

23-17 13 00 23-17 13 00 - Windows

Revit

RVT_FAMILY_TEMPLATES|RVT_METROOFWINDOWRECT (Metric) Roof Window Rectangular
Family categoryWindows

Uniclass2015

30_59_98 30 59 98 - Window units
Compare multiple parts
Add at least 2 products with