Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
MÄDLER
Pneumatics
Solenoid Valves and Accessories
Accessories
MAE-ERSATZ-MAGN-DIN43650-B - Spare Solenoids according to DIN 43650 Form B, 24 V and 230 V
MÄDLER
...
Accessories
MAE-ERSATZ-MAGN-DIN43650-B - Spare Solenoids according to DIN 43650 Form B, 24 V and 230 V
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
85800006
Vertical Mode
Expand Table
Reset filters
EN
Preview Image
PREVIEWPERLINE
Product-No.
ARTNR
Link Webshop
WEBSHOP
Version
AUSF
Voltage
S
Protection rating
SA
Duty cycle
ED
Weight
GEW [g]
Customs tariff number
CTN
Material Short description
MATK
1
2
85800006
Product details / Catalog page / Assembly instructions
Spare Solenoids according to DIN 43650, Version B, Solenoid can be turned in steps of 90°
24 V DC
P 65 with sealed connectors (ISO 6952)
100%
63
84818059
85800007
Product details / Catalog page / Assembly instructions
Spare Solenoids according to DIN 43650, Version B, Solenoid can be turned in steps of 90°
230 V 50/60 Hz
P 65 with sealed connectors (ISO 6952)
100%
63
84818059
Show compressed display (2 products)
Part information
Request for quote (RFQ)
MÄDLER
- MAE-ERSATZ-MAGN-DIN43650-B
Order number
85800006
Shorttext
Spare Solenoids according to DIN 43650 Form B, 24 V and 230 V
Latest change
01.12.2025 11:04:30
Keywords
Form
Pneumatics
Solenoid Valves
Solenoids
Spare
accessories
Classifications
CNS
CNSPHYPROP Physical Properties
Mass
0.063 kg
CNSERPBASE Object Properties
ECLASS 14.0
23-01-90-90 Control element (other, unspecified)
Standards
DIN-4x-43x-DIN 43650 DIN 43650
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)