2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MKPSWA-70

Expand Table
1/5
Bestellnummer
CNSORDERNO
代号
CODE
类型
LX
材质
CZ
表面处理
BMCL
规格
GG
A
A [mm]
A1
A1 [mm]
A2
A2 [mm]
A3
A3 [mm]
C
C [mm]
C1
C1 [mm]
B
B [mm]
B1
B1 [mm]
B2
B2 [mm]
B3
B3 [mm]
M
M [mm]
参考重量
CKZL [kg/pcs]
PDF
PDF
1
2
MKPSWA-70
MKPSWA
万向型插拔型
SUS304
镜面抛光
70
35
70
18
18
45
30
14
4
4
22.5
M4
0.09
mkpswa.pdf
MKPSWA-100
MKPSWA
万向型插拔型
SUS304
镜面抛光
100
50
100
24
24
56
40
18
5
5
30.0
M5
0.18
mkpswa.pdf
Show compressed display (2 products)
Shorttext密封扣 普通门用·万向型
Latest change28.11.2025 23:37:33
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeMKPSWA-70
Compare multiple parts
Add at least 2 products with