2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MPWTZ16

Expand Table
1/5
Part No.
PN
Material
MAT
No.
NO
T
T [mm]
D
D [mm]
D1
D1 [mm]
P.C.D of Mounting Hole
PCD [mm]
Mounting Hole
P [Pcs.]
d1
DD1 [mm]
d2
DD2 [mm]
t
TT [mm]
a Chamfering
AA [mm]
b Chamfering
BB [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
MPWTZ6
High Tensile Brass Alloy
6
4
6.2
25
15
2
3.5
6.0
2.4
1.5
0.3
MPWTZ8
High Tensile Brass Alloy
8
4
8.2
28
18
2
3.5
6.0
2.4
1.5
0.3
MPWTZ10
High Tensile Brass Alloy
10
4
10.2
30
20
2
3.5
6.0
2.4
1.5
0.3
MPWTZ12
High Tensile Brass Alloy
12
4
12.2
40
28
2
3.5
6.0
2.4
2.0
0.4
MPWTZ13
High Tensile Brass Alloy
13
4
13.2
40
28
2
3.5
6.0
2.4
2.0
0.4
MPWTZ15
High Tensile Brass Alloy
15
4
15.2
50
35
2
3.5
6.0
2.4
2.0
0.4
MPWTZ16
High Tensile Brass Alloy
16
4
16.2
50
35
2
3.5
6.0
2.4
2.0
0.4
MPWTZ18
High Tensile Brass Alloy
18
4
18.2
50
35
2
3.5
6.0
2.4
2.0
0.4
MPWTZ20
High Tensile Brass Alloy
20
5
20.2
50
35
2
4.5
7.5
3.0
2.5
0.4
MPWTZ25
High Tensile Brass Alloy
25
5
25.2
55
40
2
4.5
7.5
3.0
2.5
0.4
MPWTZ30
High Tensile Brass Alloy
30
5
30.2
60
45
2
4.5
7.5
3.0
2.5
0.4
MPWTZ35
High Tensile Brass Alloy
35
5
35.2
70
50
2
4.5
7.5
3.0
2.5
0.4
MPWTZ40
High Tensile Brass Alloy
40
7
40.2
80
60
2
5.5
9.0
4.0
3.0
0.5
MPWTZ50
High Tensile Brass Alloy
50
8
50.3
100
75
4
5.5
9.0
4.0
4.0
0.6
Show compressed display (14 products)
ShorttextOil Free Thrust Washer
Latest change29.11.2024 04:06:13
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeMPWTZ16
Compare multiple parts
Add at least 2 products with