2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

MRA16-A

Expand Table
1/5
Part No.
PN
Position
POS
D
D [mm]
L
L [mm]
A
A [mm]
B (+.01/-.01)
B [mm]
C
C [mm]
E
E [mm]
F
F [mm]
H
H [mm]
U (+.01/-.01)
U [mm]
Screw Size
SS
1
2
3
4
5
6
7
MRA10
Position A
10
161.0
46
30
0
28.0
21
93.5
37
M10
MRA13
Position A
13
172.5
50
30
0
28.0
25
100.0
41
M12
MRA16
Position A
16
177.0
50
30
0
31.0
25
104.5
41
M12
MRA20
Position A
20
191.5
58
38
0
32.5
29
113.5
45
M12
MRA25
Position A
25
206.5
58
38
0
35.0
29
123.5
45
M12
MRA32
Position A
32
260.0
80
56
100
38.0
38
152.0
60
M14
MRA40
Position A
40
264.0
80
56
100
42.0
38
156.0
60
M14
Show compressed display (7 configurable products)
Order numberMRA16
ShorttextRetractable Retainers, Ball-Lock Style/Heavy Duty
Latest change03.07.2025 08:32:18
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberMRA16
Compare multiple parts
Add at least 2 products with