2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3010302_neotower_11_2_flussiggas_300

Expand Table
EN
1/5
Manufacturer’s name
SA010ID04
Manufacturer website
URL
Type of supplied energy
SA700ID19
Product series
SA700ID04
PDF
PDF
Product description
SA700ID05
Motor manufacturer
MS
Articel number
SA810ID91
GTIN number
SA810ID06
Description text
SA810ID10
Level of detail
LOD
Rated output - electrical
SA700ID09 [kW]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 2.0 Flüssiggas_PDF
neoTower® 2.0 Liquefied gas
AYANMAR
3011009
4251638433647
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
2.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 3.3 Flüssiggas_PDF
neoTower® 3.3 Liquefied gas
AYANMAR
3011010
4251638433654
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
3.3
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 4.0 Flüssiggas_PDF
neoTower® 4.0 Liquefied gas
AYANMAR
3011011
4251638433661
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
4.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 5.0 Flüssiggas_PDF
neoTower® 5.0 Liquefied gas
AYANMAR
3011012
4251638433678
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
5.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 5.0 Flüssiggas_PDF
neoTower® 5.0 Liquefied gas
Toyota
3010202
4251638410846
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
5.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 7.2 Flüssiggas_PDF
neoTower® 7.2 Liquefied gas
Toyota
3010204
4251638410860
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
7.2
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 8.0 Flüssiggas_PDF
neoTower® 8.0 Liquefied gas
AYANMAR
3011025
4251638433685
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
8.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 9.5 Flüssiggas_PDF
neoTower® 9.5 Liquefied gas
AYANMAR
3011026
4251638433692
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
9.5
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 11.0 Flüssiggas_PDF
neoTower® 11.0 Liquefied gas
AYANMAR
3011027
4251638433708
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
11.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 11.0 Flüssiggas_PDF
neoTower® 11.0 Liquefied gas
AYANMAR
3010302
4251638410891
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
11.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 12.5 Flüssiggas_PDF
neoTower® 12.5 Liquefied gas
AYANMAR
3011028
4251638433715
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
12.5
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 16.0 Flüssiggas_PDF
neoTower® 16.0 Liquefied gas
Toyota
3010304
4251638410914
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
16.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 17.0 Flüssiggas_PDF
neoTower® 17.0 Liquefied gas
AYANMAR
3011042
4251638433722
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
17.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 20.0 Flüssiggas_PDF
neoTower® 20.0 Liquefied gas
Toyota
3010306
4251638410938
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
20.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 21.0 Flüssiggas_PDF
neoTower® 21.0 Liquefied gas
AYANMAR
3011043
4251638433739
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
21.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 25.0 Flüssiggas_PDF
neoTower® 25.0 Liquefied gas
AYANMAR
3011044
4251638433746
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
25.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 30.0 Flüssiggas_PDF
neoTower® 30.0 Liquefied gas
AYANMAR
3011045
4251638433753
as a ready-to-connect combined heat and power unit (CHP) with asynchronous generator, according to guideline VDE-AR-N 4105, for operation with natural gas or liquid gas, at constant speed.The CHP is optimized for high stability and long maintenance intervals equipped with condensing boiler technology as standard, electronic monitoring of water, air and oil temperatures, integrated and water-flushed interference silencer. Special frame with integration of the installation surface as a sound insulation duct. Further noise emission reduction through standard triple mounting and vibration insulation of the engine-generator unit and coordination with a special exhaust system.
300
30.0
RMB/ENERGIE GmbH
https://www.rmbenergie.com
Liquid gas
neoTower
neoTower 50.0 Standard Flüssiggas_PDF
neoTower® 50.0 Standard Liquefied gas
MAN
3011055
4251638433760
Das BHKW wird als anschlussfertiges Kompaktgerät mit integrierter Steuerung zur parallelen Erzeugung von Strom und Wärme durch Verbrennung von Erd- oder Flüssiggas in einem Verbrennungsmotor mit luftgekühltem Synchrongenerator geliefert. Standardmäßig ist der neoTower® 50.0 in allen Varianten für den Netzparallelbetrieb ausgerüstet.
300
50.0
Show compressed display (20 configurable products)
Order number3010302
ShorttextCogeneration Unit Liquid Gas
Latest change18.09.2024 08:39:58
Unit

Classifications

CNS

CNSERPBASE Object Properties

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based