2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

NKXZ20

Expand Table
1/5
Part Number
PN
d
DD [mm]
D
D [mm]
B
B [mm]
L
L [mm]
T
T [mm]
r (Min.)
RR [mm]
r1(Min.)
RR1 [mm]
d1
DD1 [mm]
D1
D1 [mm]
l
LL [mm]
a
AA [mm]
1
2
3
4
5
6
7
8
9
10
11
12
NKXZ7
7
19
16
23
9
0.3
0.3
10
25.0
6.5
19.7
NKXZ9
9
21
16
23
9
0.3
0.3
12
27.0
6.5
21.7
NKXZ12
12
24
16
23
9
0.3
0.3
15
29.0
6.5
23.7
NKXZ14
14
26
17
25
9
0.3
0.3
17
31.0
8.0
25.7
NKXZ17
17
30
20
30
10
0.3
0.3
20
36.0
10.5
30.7
NKXZ20
20
37
20
30
11
0.6
0.3
25
43.0
9.5
37.7
NKXZ25
25
42
20
30
11
0.6
0.3
30
48.0
9.5
42.7
NKXZ30
30
47
20
30
12
0.6
0.3
35
53.0
9.0
47.7
NKXZ35
35
52
20
32
13
0.6
0.3
40
61.0
10.0
55.7
NKXZ40
40
58
20
32
14
0.6
0.3
45
66.5
9.0
60.5
NKXZ45
45
62
25
35
14
0.6
0.6
50
71.5
10.0
65.5
NKXZ50
50
72
25
40
17
1.0
1.0
60
86.5
12.0
80.5
Show compressed display (12 products)
ShorttextNeedle Roller Bearings with Thrust Ball Bearings - With Inner Ring
Latest change29.05.2023 02:14:23
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with