2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

OGH41-D13-L50

Expand Table
1/5
code
CODE
type
TYPE
Material guide post/guide sleeve
MAT1
Material: Needle roller bushing
MAT2
Material fastening pad
MAT3
Material movable stopper
MAT4
D
D [mm]
L
L [mm]
F
F [mm]
D2
D2 [mm]
L1
L1 [mm]
L2
L2 [mm]
T
T [mm]
M
M [mm]
D1
D1 [mm]
B
B [mm]
1|OGH41-D13-L50
2|OGH42-D20-L90
OGH41
No blocking block
SUJ2
SUJ2+Super engineering plastics
S45C
S45C+SPC-1
13
50
30
20
10
7.0
5
M6深15
24
30
OGH42
Movable stopper
SUJ2
SUJ2+Super engineering plastics
S45C
S45C+SPC-1
20
90
80
29
15
7.5
5
M8深18
37
50
Show compressed display (2 configurable products)
ShorttextPrecision needle roller guide column without stopper/movable stopper
Latest change29.05.2026 10:08:34
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeOGH41-D13-L50
Compare multiple parts
Add at least 2 products with