Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Boteco
MOUNTING FEET
P530CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4
Boteco
MOUNTING FEET
P530CIN - STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
P53050.VZM10X070CIN
Vertical Mode
Expand Table
Reset filters
EN
1/5
SHA256
SHA256
Internal name
INAME
Art.
CODE
D
MIS01 [mm]
H
MIS02 [mm]
H1
MIS03 [mm]
E
MIS04 [mm]
s
MIS05 [mm]
R
MIS06 [mm]
d1
MIS07 [mm]
Q
MIS08 [mm]
Weight
MIS09 [g]
F1
MIS10 [N]
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LcU8ezcv47tQpOhq9Zt9dxxvSm/aZUQzdOMqU203Huo=
p530402evzm08x070cin
P53040.VZM08X070CIN
40
11.5
20
13
5
12.4
M8
70
139
13000
/94opXE/ta0I6OSDCYzNIy2NXY7XdGA60a8K6V5dW5M=
p530402evzm10x045cin
P53040.VZM10X045CIN
40
11.5
20
13
5
12.4
M10
45
140
23000
1c85GObfE0xG48OuOG/k9rLPKgYd2oSMxfur+kozKjI=
p530402evzm10x100cin
P53040.VZM10X100CIN
40
11.5
20
13
5
12.4
M10
100
179
23000
4lMPYJ9IyXgRsDXt2E8/EoCCOs+trVagKOjgE99mka0=
p530402evzm10x70cin
P53040.VZM10X70CIN
40
11.5
20
13
5
12.4
M10
70
152
23000
boPsGVH73JZQUPi/ppeTVZ+u/Sj0T+lQS0HAs5ZBZ6E=
p530402evzm12x045cin
P53040.VZM12X045CIN
40
11.5
20
13
5
12.4
M12
45
149
23000
oXCoR7IrhJhGFZuWwCb6sUb/FASo+P6MjMOMJI1W/v4=
p530402evzm12x070cin
P53040.VZM12X070CIN
40
11.5
20
13
5
12.4
M12
70
168
23000
Ld+D//yTtWfIpri4OKhcE7NRf6PO3/P03QO7DJDKxZM=
p530402evzm12x100cin
P53040.VZM12X100CIN
40
11.5
20
13
5
12.4
M12
100
188
23000
io6jsgwoLv0NAvVZR48FfA4ZXkrGMferBopfUIhjjq4=
p530502evzm08x045cin
P53050.VZM08X045CIN
50
13.5
23
13
5
12.4
M8
45
195
13000
GDk6uOydwZkOY58gDAVRP6lp5sUd1V6nZ7B3vK6NJpQ=
p530502evzm08x070cin
P53050.VZM08X070CIN
50
13.5
23
13
5
12.4
M8
70
202
13000
a+N0ZkIEpQcVykv6iTMPvweWpP8HAbGswoJ/e/3Jhs4=
p530502evzm10x045cin
P53050.VZM10X045CIN
50
13.5
23
13
5
12.4
M10
45
203
23000
VAMg1U0kqQeNhmlnCE8myPzhhhXuznZAiY74WycPYAM=
p530502evzm10x070cin
P53050.VZM10X070CIN
50
13.5
23
13
5
12.4
M10
70
215
23000
bssm7gr273ROJNsuRY+E6b/jEJtL7EpbOd6bhX5UiY8=
p530502evzm10x100cin
P53050.VZM10X100CIN
50
13.5
23
13
5
12.4
M10
100
240
23000
3h1F4jYqLE3F6tsoRHZYzysgVJFBZEBHyWYX7UOemrc=
p530502evzm12x045cin
P53050.VZM12X045CIN
50
13.5
23
13
5
12.4
M12
45
212
32000
i38c4v4WfjBPhe1GiifxMh+YYfEN3P/gXFwETiH0BOg=
p530502evzm12x070cin
P53050.VZM12X070CIN
50
13.5
23
13
5
12.4
M12
70
231
32000
JTvBW2qv1edBkGrJMRDB/N8kgqvw+8If3WBHOU3caK8=
p530502evzm12x100cin
P53050.VZM12X100CIN
50
13.5
23
13
5
12.4
M12
100
251
32000
13B4xnG3YFzlqRev+8TVCJfubAnR5VoBotNypsWqEks=
p530602evzm08x045cin
P53060.VZM08X045CIN
60
18.0
28
13
5
12.4
M8
45
295
13000
x/IRjNzXYLa3w8137nYRBXus0p4ABymgwUEbaqAbaPg=
p530602evzm08x070cin
P53060.VZM08X070CIN
60
18.0
28
13
5
12.4
M8
70
302
13000
cOLjfUVw7eqKLnRoIsmdT19OAVaudl0vzCuE8+VVoPI=
p530602evzm10x045cin
P53060.VZM10X045CIN
60
18.0
28
13
5
12.4
M10
45
303
23000
O8BGadAWw4L+AAZh9cNVpl0428doDzElbOXey4SKhJU=
p530602evzm10x070cin
P53060.VZM10X070CIN
60
18.0
28
13
5
12.4
M10
70
315
23000
Show compressed display (24 products)
Part information
Similar parts
Request for quote (RFQ)
Boteco
- P530CIN
Order number
P53050.VZM10X070CIN
Shorttext
STAINLESS STEEL MOUNTING FEET WITH STAINLESS STEEL STUD TYPE A R. 12,4
Latest change
17.11.2021 08:40:29
Unit
Keywords
MOUNTING FEET
Classifications
By Categories
Handle Handle
CNS
CNSERPBASE Object Properties
Order Number
P53050.VZM10X070CIN
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)