Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CPC – Colder Products
General Purpose/Medical Couplings & Connectors
Valved & Non-Valved
PMC12 Series
Insert
PMCD48042812 - Panel Mount Compression
CPC – Colder Products
...
Valved & Non-Valved
PMC12 Series
Insert
PMCD48042812 - Panel Mount Compression
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PMCD48042812
Vertical Mode
Expand Table
Reset filters
EN
1/5
Part No. (Shutoff)
PN
Thread Size
THR
Product Number
CCOLUMN
Product Name
DCOLUMN
CPC Series
FCOLUMN
CPC Bag Quantity
GCOLUMN
CPC Category
LCOLUMN
CPC Seal Options ID
SCOLUMN
CPC Valve Spring ID
TCOLUMN
CPC Low
VCOLUMN
CPC Low
WCOLUMN
CPC High
XCOLUMN
CPC High
YCOLUMN
CPC Sterilization Method ID
AECOLUMN
CPC Spillage
AFCOLUMN
1
PMCD48042812
1/4-28
PMCD48042812
1/4" -28 Flat Bottom Port Valved Panel Mount Coupling Insert
PMC12
25
General Purpose
EPDM
Stainless Steel
32°F
0°C
160°F
71°C
Gamma: Up to 50 kGy irradiation
Show compressed display (1 product)
Part information
Similar parts
Request for quote (RFQ)
CPC – Colder Products
- PMCD48042812
Order number
PMCD48042812
Shorttext
Panel Mount Compression
Latest change
24.01.2025 06:22:54
Unit
Keywords
Colder
Connectors
Couplings
General
Insert
Products
Series
Valved
Classifications
CNS
CNSERPBASE Object Properties
Order Number
PMCD48042812
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)