Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
H2 - Cam For Probe/Sensor
PPE75 - Probe-ICT test standard type, minimum installation center distance 75mil/1.91mm, maximum stroke 6.4mm
Yiheda 3D Electronic Gallery
...
PPE75 - Probe-ICT test standard type, minimum installation center distance 75mil/1.91mm, maximum stroke 6.4mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PPE75-A1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
CODE
Type
TYPE
The Needle shaft material
MAT1
The Inner tube material
MAT2
The spring material
MAT3
Surface Treatment
SUR
Optional needle sleeve
OPT
Needle shaft tip shape
SHAPE
Installation size (min.)
DIS
Stroke
STROKE
2/3 Spring Pressure
FORCE [gf]
Rated current
ELE [A]
Contact Resistance
RES [mΩ]
Replacement reference use times
FRE
Website
LINK
1
|
PPE75-A1
PPE75
Standard Type For Ict Testing
Beryllium Copper
Phosphor bronze
Qin Steel Wire
Gold Plating
PRE75
A1
75mil/1.91mm
6.4mm(4.3mm)
203
3
40
200000
Web Links
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- PPE75
Shorttext
Probe-ICT test standard type, minimum installation center distance 75mil/1.91mm, maximum stroke 6.4mm
Latest change
29.05.2026 10:08:39
Unit
Keywords
Automation
Cam
Electronic
Factory
Gallery
Maximum stroke
Minimum
Parts
center
distance
installation
test Standard
Classifications
CNS
CNSERPBASE Object Properties
Type Code
PPE75-A1
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)