pressure sensor, Ø16mm 79long, -1-10bar, 10-30V DC, G1/8 inch A / M5 inside, 2x PNP NC/NO, IO-Link, Plug-in connection M8 4pin, IP65, Plastic ABS, With display
Pressure sensors are suitable for measuring different media with high accuracy. They are available with switching output and/or analog output. Using PC software, the measured values can be recorded depending on the device type. These sensors can be used in all areas of e.g. pneumatic and hydraulic applications.
DW16460K
2
LED display
Normally closed contact/normally open contact
Connector M8
DW164600
pressure sensor, Ø16mm 79long, -1-0bar, 10-30V DC, G1/8 inch A / M5 inside, 2x PNP NC/NO, IO-Link, Plug-in connection M8 4pin, IP65, Plastic ABS, With display
Pressure sensors are suitable for measuring different media with high accuracy. They are available with switching output and/or analog output. Using PC software, the measured values can be recorded depending on the device type. These sensors can be used in all areas of e.g. pneumatic and hydraulic applications.
DW164600
2
LED display
Normally closed contact/normally open contact
Connector M8
DW16460J
pressure sensor, Ø16mm 79long, -1-1bar, 10-30V DC, G1/8 inch A / M5 inside, 2x PNP NC/NO, IO-Link, Plug-in connection M8 4pin, IP65, Plastic ABS, With display
Pressure sensors are suitable for measuring different media with high accuracy. They are available with switching output and/or analog output. Using PC software, the measured values can be recorded depending on the device type. These sensors can be used in all areas of e.g. pneumatic and hydraulic applications.
DW16460J
2
LED display
Normally closed contact/normally open contact
Connector M8
DW16460D
pressure sensor, Ø16mm 79long, 0-10bar, 10-30V DC, G1/8 inch A / M5 inside, 2x PNP NC/NO, IO-Link, Plug-in connection M8 4pin, IP65, Plastic ABS, With display
Pressure sensors are suitable for measuring different media with high accuracy. They are available with switching output and/or analog output. Using PC software, the measured values can be recorded depending on the device type. These sensors can be used in all areas of e.g. pneumatic and hydraulic applications.