Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
F5-Rollers
QDC33 - Steel universal ball, downward facing type
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
F5-Rollers
QDC33 - Steel universal ball, downward facing type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
QDC33-12
Vertical Mode
Expand Table
Reset filters
EN
1/5
code
CODE
type1
TYPE1
type2
TYPE2
Main material
MB1
Surface treatment of the main body
MB2
Seat material
BRACKET1
Seat hardness
BRACKET2
Main ball material
CB1
Main ball hardness
CB2
Main ball surface treatment
CB3
Secondary ball material
DB1
Secondary ball hardness
DB2
Material of dustproof sealing ring
RING
Specifications
SPE
S
S [mm]
H
H [mm]
1
|
QDC33-12
QDC33
screw type
Downward usage type
S45C
Electroless nickel plating
SCM415
55HRC~
SUJ2
55HRC~
-
SUJ2
55HRC~
felt
12
24
46
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
Yiheda 3D Electronic Gallery
- QDC33
Shorttext
Steel universal ball, downward facing type
Latest change
11.03.2026 08:03:44
Unit
Keywords
Automation
Ball
Electronic
Factory
Gallery
Parts
downward
facing
steel
universal
Classifications
CNS
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Upload geometry
Add one more to start
Compare (0/4)