2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

R35FLSS1G1-280L20/20-1

Expand Table
1/5
Model No.
MN
Type of block
TOB
Block specification
BS
Type of seal
TOS
Number of blocks
NOB
Symbol of clearance
SOC
Length of rail
LR [mm]
Type of G dimension
G
Length G
GX
Length G
GX2 [mm]
Assembly Method
AM
Symbol of precision
SOP
Rail
RA
Number of axes
NOA
Pitch of rails
POR
Position of 1st block
POS1 [mm]
1
2
3
4
5
6
R25FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
220.0
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
54.900
R30FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
280.0
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
84.900
R35FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
280.0
Symmetrical (G1=G2)
20.00
20.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
84.900
R45FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
570.0
Symmetrical (G1=G2)
25.00
25.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
229.900
R55FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
780.0
Symmetrical (G1=G2)
30.00
30.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
334.900
R65FL
Flange standard type
Standard block
SS: End seal+Side seal+Inner seal
1
G1: Light preload
1270.0
Symmetrical (G1=G2)
35.00
35.00
Rail counterbore type (top assembly)
Moderate
Standard rail
1
0.000
579.900
Show compressed display (6 configurable products)
ShorttextFlange long Type(FL)
Latest change28.05.2026 10:49:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with