2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

25

Expand Table
1/5
Part No.
PN
Fitting Type
FT
Thread Size (1)
TS1
Thread Size (2)
TS2
Material
MAT
A
A [Inch]
B Hex
B [Inch]
C
C [Inch]
1
25
Bushing
1/8 NPT (M)
10-32 UNF (F)
Brass
0.530
7/16
0.155
Show compressed display (1 configurable product)
ShorttextTapered Thread
Latest change29.06.2026 11:55:54
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type Code25
Compare multiple parts
Add at least 2 products with