2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

R131R004991R0

Expand Table
1/5
Long description
INFO1
Code
CODE
Unit size
US
Useful stroke
STROKE [mm]
Initial carriage position
ICP
Carriage number
CN
Centar distance 1
CD1
Transmission
TRAN
Weight
W [kg]
Catalogue
INFO
1
2
3
4
ROBOT is a linear axis with an extremely protected design. Its structure is highly engineered to deliver high load capacity and dynamics thanks to steel-reinforced polyurethane driving belt, rigid extruded aluminum profile and two recirculating ball guides. The driving system is protected with a dedicated polyurethane sealing strip.
R101R003831R0
ROBOT100 (100x100)
0
0
1
0
AC 26 hollow shaft
6.90
Catalogue
ROBOT is a linear axis with an extremely protected design. Its structure is highly engineered to deliver high load capacity and dynamics thanks to steel-reinforced polyurethane driving belt, rigid extruded aluminum profile and two recirculating ball guides. The driving system is protected with a dedicated polyurethane sealing strip.
R131R004991R0
ROBOT130 (130x130)
0
0
1
0
AC 41 hollow shaft
11.90
Catalogue
ROBOT is a linear axis with an extremely protected design. Its structure is highly engineered to deliver high load capacity and dynamics thanks to steel-reinforced polyurethane driving belt, rigid extruded aluminum profile and two recirculating ball guides. The driving system is protected with a dedicated polyurethane sealing strip.
R161R006101R0
ROBOT160 (160x160)
0
0
1
0
AC 50 hollow shaft
26.30
Catalogue
ROBOT is a linear axis with an extremely protected design. Its structure is highly engineered to deliver high load capacity and dynamics thanks to steel-reinforced polyurethane driving belt, rigid extruded aluminum profile and two recirculating ball guides. The driving system is protected with a dedicated polyurethane sealing strip.
R221R007551R0
ROBOT220 (220x220)
0
0
1
0
AC 50 hollow shaft
55.40
Catalogue
Show compressed display (4 configurable products)
ShorttextBelt driven linear axis, protected from dirt, high performance, ideal for multi-axes system (max load 258800 N, max stroke over 6100 mm)
Latest change10.10.2023 15:45:02
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeR131R004991R0
CNSPHYPROP Physical Properties
Compare multiple parts
Add at least 2 products with