2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UM230Y-F-R.1

Expand Table
1/5
Manufacturer’s reference number
SA810ID03
Manufacturer name
SA010ID04
Preview
PREVIEW
LOD Level
LOD
Product description
SA700ID26 [% rF]
Body connection variants
SA300ID03
Actuator connection
SA350ID03
Body material
SA400ID03
Min. ambient temperature
SA700ID25 [°C]
max. power consumption AC (at rest)
SA700ID13 [VA]
Description text
SA810ID10
Sheet number of the guideline
SA010ID02
power consumption DC (in operation)
SA700ID15 [W]
max. power consumption DC (at rest)
SA700ID17 [W]
Applications
SA500ID03
1
2
3
4
5
6
7
8
9
10
11
12
UM24Y-SR-F-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.50
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
1.50
1.50
Air
UM24Y-SR-F-R.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.50
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
1.50
1.50
Air
UM24Y-SR-R.1
Belimo
low
95
rotary
frictional
universal/self-centring
-30
1.50
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug Multipack 100 pcs.
24
1.50
1.50
Air
UM24Y-SR-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.50
Rotary actuator, 1 Nm, AC/DC 24 V, 2...10 V, 22 s, IP20, Connector plug Multipack 100 pcs.
24
1.50
1.50
Air
UM230Y-F-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
2.00
Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
Air
UM230Y-F-R.1
Belimo
low
95
rotary
frictional
interlocking
-30
2.00
Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
Air
UM24Y-F-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.00
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
1.00
1.00
Air
UM24Y-F-R.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.00
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug Multipack 100 pcs.
24
1.00
1.00
Air
UM24Y-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
1.00
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, IP20, Connector plug Multipack 100 pcs.
24
1.00
1.00
Air
UM24Y-R.1
Belimo
low
95
rotary
frictional
universal/self-centring
-30
1.00
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, IP20, Connector plug Multipack 100 pcs.
24
1.00
1.00
Air
UM230Y-L.1
Belimo
low
95
rotary
frictional
interlocking
-30
2.00
Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, IP20, Connector plug Multipack 100 pcs.
24
Air
UM230Y-R.1
Belimo
low
95
rotary
frictional
universal/self-centring
-30
2.00
Rotary actuator, 1 Nm, AC 100...240 V, Open/close, 3-point, 22 s, IP20, Connector plug Multipack 100 pcs.
24
Air
Show compressed display (12 configurable products)
Order numberUM230Y-F-R.1
Latest change04.03.2026 09:19:45
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberUM230Y-F-R.1

Revit

RVT_METRICELECTRICALEQUIPMENT (Metric) Electrical Equipment
Family categoryElectrical Equipment
Compare multiple parts
Add at least 2 products with