2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SOL 52021-15 1046402

Expand Table
1/5
Type
TYPE
Notiz
NOTE
Mat.-Nr.
MATNR
DK
DK [mm]
Working pressure (PN)
BAR [bar]
Thread M
M
SW1
SW1 [mm]
SW2
SW2 [mm]
L
L [mm]
ZK
ZK [mm]
EK
EK [mm]
Weight kg/100
KG [kg]
Länge Mutter SOL
X1 [mm]
Werkstoff
WERKSTOFF
1
2
3
4
5
6
7
8
9
10
SOL 52021-6
AUSLAUF
1046448
6.00
400
M10x1
14
9
26.0
16.0
4.5
4.450
17.5
1.4571 (Edelstahl)
SOL 52021-8
AUSLAUF
1046428
8.00
330
M12x1
17
10
29.0
18.0
6.5
6.640
18.5
1.4571 (Edelstahl)
SOL 52021-10
AUSLAUF
1046399
10.00
330
M14x1
19
12
33.5
20.5
8.5
8.880
20.5
1.4571 (Edelstahl)
SOL 52021-12
AUSLAUF
1046426
12.00
330
M16x1
22
14
35.5
21.5
9.5
12.310
21.5
1.4571 (Edelstahl)
SOL 52021-15
AUSLAUF
1046402
15.00
250
M20x1.5
27
17
39.0
24.0
13.0
20.210
24.0
1.4571 (Edelstahl)
SOL 52021-16
AUSLAUF
1022689
16.00
200
M24x1.5
30
22
45.0
26.0
14.0
28.900
26.5
1.4571 (Edelstahl)
SOL 52021-18
AUSLAUF
1022693
18.00
200
M24x1.5
30
22
43.0
26.5
15.0
26.550
26.5
1.4571 (Edelstahl)
SOL 52021-6,35
AUSLAUF
1029892
6.35
330
M10x1
14
9
26.0
16.0
4.5
4.600
17.5
1.4571 (Edelstahl)
SOL 52021-9,52
AUSLAUF
1029861
9.52
330
M14x1
19
12
33.5
20.5
8.0
9.500
20.5
1.4571 (Edelstahl)
SOL 52021-12,7
AUSLAUF
1029898
12.70
250
M20x1.5
27
17
39.5
24.0
11.0
22.100
25.0
1.4571 (Edelstahl)
Show compressed display (10 products)
Order number1046402
ShorttextElbow union
Latest change19.12.2025 10:17:56
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with