2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSS1-13

Expand Table
1/5
Catalog No.
CN
Module
M
Number of teeth
Z
Transposition coefficient
TC
Shaft length left
F2 [mm]
Shaft diametar left
A2 [mm]
Pitch diameter
C [mm]
Outside diameter
D
Face width
E
Shaft diameter right
A [mm]
Shaft length right
F [mm]
Total length
G [mm]
Shape
S
Tooth on/off
TOOTH
1
2
3
4
5
6
SSS1-10
1.0
10
0.0
0
0.0
10.0
12.0
12
12.0
78
90
SA
On
SSS1-12
1.0
12
0.0
0
0.0
12.0
14.0
12
14.0
78
90
SA
On
SSS1-13
1.0
13
0.0
0
0.0
13.0
15.0
12
15.0
78
90
SA
On
SSS1.5-10
1.5
10
0.5
25
12.2
15.0
19.3
15
12.2
100
140
SB
On
SSS1.5-12
1.5
12
0.0
25
13.7
18.0
21.0
15
13.7
100
140
SB
On
SSS1.5-13
1.5
13
0.0
25
15.2
19.5
22.5
15
15.2
100
140
SB
On
Show compressed display (6 configurable products)
Latest change19.06.2025 05:17:10
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeSSS1-13
Compare multiple parts
Add at least 2 products with