Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Mondial
Unitec
SRB Series
SRB-T - Radial needle roller combined bearings with axial cylindrical roller
Mondial
Unitec
SRB Series
SRB-T - Radial needle roller combined bearings with axial cylindrical roller
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SRB 40100 T
Vertical Mode
Expand Table
Reset filters
EN
1/5
P/N Bearing
CODE
d - DIametro del foro
DD [mm]
D - Diametro esterno
D [mm]
H - Height
H [mm]
H1 - Support height
H1 [mm]
C - Height of the outer ring
C [mm]
D1 - External diameter of fifth wheel
D1 [mm]
B - Fifth wheel thickness
B [mm]
r
R [mm]
r1
R1 [mm]
J - Diameter of fixing holes of external ring
J [mm]
Fixing screws type
TFS
Fixing screws number
NFS
Cr din - Dynamic load rating - radial
CRDIN [kN]
C0r stat - Static load rating - radial
C0RSTAT [kN]
Ca din - Dynamic load rating - axial
CADIN [kN]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
SRB 1560 T
15
60
46
31
16
35
10
0.5
1
46
M 6
6
8.5
11.4
25
SRB 2068 T
20
68
46
31
16
42
10
0.5
1
53
M 6
8
9.8
14.9
32.7
SRB 2080 T
20
80
60
40
20
52
12.5
0.5
1
63
M 6
12
14.6
22.3
58.8
SRB 2575 T
25
75
50
35
20
47
10
0.5
1
58
M 6
8
13.7
24.5
34.8
SRB 2590 T
25
90
60
40
20
62
12.5
0.5
1
73
M 6
12
16.6
28.2
74.5
SRB 3080 T
30
80
50
35
20
53.4
10
0.5
1
63
M 6
12
16.6
28.2
35.3
SRB 30105 T
30
105
66
43
20
68
14
0.5
1
85
M 8
12
18.1
32.9
90.4
SRB 3590 T
35
90
54
37
20
60.4
11
0.7
1
73
M 6
12
18.1
32.9
50.7
SRB 35110 T
35
110
66
43
20
73
14
0.7
1
88
M 8
12
19
36.4
98.7
SRB 40100 T
40
100
54
37
20
65.4
11
0.7
1
80
M 8
8
19
36.4
55.7
SRB 40115 T
40
115
75
50
25
78
16
0.7
1
94
M 8
12
26
56.5
101.8
SRB 45105 T
45
105
60
42.5
25
70.4
11.5
0.7
1
85
M 8
8
26
56.5
56.6
SRB 45130 T
45
130
82
53.5
25
90
17.5
0.7
1
105
M 8
12
31.8
66.3
151.3
SRB 50115 T
50
115
60
42.5
25
78.4
11.5
0.7
1
94
M 8
12
31.8
66.3
84.3
SRB 50140 T
50
140
82
53.5
25
95
17.5
0.7
1
113
M 10
12
35.6
64.4
163
SRB 55145 T
55
145
82
53.5
25
100
17.5
0.7
1
118
M 10
12
27.1
57
160.8
SRB 60150 T
60
150
82
53.5
25
105
17.5
1
1
123
M 10
12
36.8
86.8
171.6
SRB 65155 T
65
155
82
53.5
25
110
17.5
1
1
128
M 10
12
37.7
90.9
175.9
Show compressed display (21 products)
Part information
Similar parts
Request for quote (RFQ)
Mondial
- SRB-T
Order number
SRB 40100 T
Shorttext
Radial needle roller combined bearings with axial cylindrical roller
Latest change
05.09.2025 14:10:17
Unit
Keywords
Radial
combined bearings
cylindrical roller
needle roller
Classifications
By Categories
Actuating_Elements Actuating Elements
Bearing Bearing
Linear_Technology Linear Technology
CNS
CNSERPBASE Object Properties
Order Number
SRB 40100 T
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)