2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

616203

Expand Table
1/5
Code
COD
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Plate diameter
G [mm]
Stem diameter
T [mm]
F Stem length
FLC [mm]
Offset
E [mm]
Swept radius
O [mm]
Load capacity
LC [daN]
Threadguards
TG
Weight
W [kg]
Technical description
INFO
1
2
3
4
5
616202
100
30
128
73
12
47
35
120
120
No
1.88
Technical description
616203
125
35
156
73
12
47
37
120
180
No
2.00
Technical description
616204
150
35
182
73
12
47
34
120
220
No
2.14
Technical description
616211
150
45
188
102
20
56
56
156
250
No
2.98
Technical description
616206
200
50
236
102
20
56
56
156
300
No
3.41
Technical description
Show compressed display (5 configurable products)
ShorttextInjection polyurethane wheels, 55 shore D polyamide 6 centre, swivel bracket with stem type "NL" with brake
Latest change28.01.2026 13:10:20
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with