2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

616511

Expand Table
1/5
Code
COD
Wheel hub type
WT
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Plate diameter
G [mm]
Bolt hole diameter
C [mm]
Offset
E [mm]
Swept radius
O [mm]
Load capacity
LC [daN]
Threadguards
TG [mm]
Weight
W [kg]
1
2
3
616511
CC
150
45
188
102
20
56
156
300
No
2.21
616510
CC
160
50
193
102
20
56
156
300
No
2.31
616506
CC
200
50
236
102
20
56
156
300
No
2.65
Show compressed display (3 configurable products)
ShorttextInjection polyurethane wheels, 55 Shore A polyamide 6 centre, swivel bolt hole bracket type "NL" with brake
Latest change28.01.2026 09:05:22
Unit

Classifications

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with