Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Tellurerota
Industrial - Medium duty
60 - INJECTION POLYURETHANE WHEELS, 55 SHORE D POLYAMIDE 6 CENTRE
Injection polyurethane wheels, 55 shore D, standard duty (NL) brackets
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL" with brake
Tellurerota
...
SRP/NL FR - Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL" with brake
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
606623
Vertical Mode
Expand Table
Reset filters
EN
1/5
Code
COD
Wheel hub type
WT
Wheel diameter
D [mm]
Wheel width
F [mm]
Overall height
H [mm]
Top plate outer dimensions
AXB [mm]
Hole spacing
AAXBB [mm]
Hole width
EE [mm]
Offset
E [mm]
Swept radius
O [mm]
Load capacity
LC [daN]
Threadguards
TG
Weight
W [kg]
Technical description
INFO
A
A [mm]
AA
AA [mm]
BB
BB [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
606601
CB
80
30
107
100x85
80x60
9
40
120
120
No
0.81
Technical description
100
80
60
606602
CB
100
30
128
100x85
80x60
9
35
120
170
No
0.89
Technical description
100
80
60
606603
CB
125
35
156
100x85
80x60
9
37
120
220
No
1.05
Technical description
100
80
60
606604
CB
150
35
182
100x85
80x60
9
34
120
220
No
1.21
Technical description
100
80
60
606611
CB
150
45
194
140x110
105x80
11
56
156
300
No
2.11
Technical description
140
105
80
606606
CB
200
50
240
140x110
105x80
11
56
156
300
No
2.49
Technical description
140
105
80
606621
CR
80
30
107
100x85
80x60
9
40
120
120
No
0.84
Technical description
100
80
60
606622
CR
100
30
128
100x85
80x60
9
35
120
170
No
0.90
Technical description
100
80
60
606623
CR
125
35
156
100x85
80x60
9
37
120
220
No
1.07
Technical description
100
80
60
606624
CR
150
35
182
100x85
80x60
9
34
120
220
No
1.23
Technical description
100
80
60
606631
CR
150
45
194
140x110
105x80
11
56
156
300
No
2.16
Technical description
140
105
80
606626
CR
200
50
240
140x110
105x80
11
56
156
300
No
2.56
Technical description
140
105
80
604901
CC
80
30
107
100x85
80x60
9
40
120
130
No
0.77
Technical description
100
80
60
604902
CC
100
30
128
100x85
80x60
9
35
120
200
No
0.84
Technical description
100
80
60
604903
CC
125
35
156
100x85
80x60
9
37
120
220
No
1.02
Technical description
100
80
60
604911
CC
150
45
194
140x110
105x80
11
56
156
300
No
2.29
Technical description
140
105
80
604910
CC
160
50
199
140x110
105x80
11
56
156
300
No
2.39
Technical description
140
105
80
Show compressed display (18 configurable products)
Part information
Similar parts
Request for quote (RFQ)
Tellurerota
- SRP/NL FR
Order number
606623
Shorttext
Injection polyurethane wheels, 55 Shore D polyamide 6 centre, swivel top plate bracket type "NL" with brake
Latest change
08.05.2026 14:00:14
Unit
Keywords
Industrial
Injection
Medium duty
bracket type
brackets
brake
centre
polyamide
polyurethane wheels
shore
standard duty
swivel top plate
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)