2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SS-53200-001

Expand Table
1/5
PN
PN
Categroy Name
CATEGROY_NAME
Description
DESCRIPTION
Product Type
PRODUCT_TYPE
Connector Type
CT
Mounting Style
MOUNTING_STYLE
Performance
PERFORMANCE
Ports
PORTS
Number of Rows
NUMBER_OF_ROWS
Number of Ports
NUMBER_OF_PORTS
Orientation
ORIENTATION
Operating Temperature
OT [°C]
Gender
GENDER
Termination
TERMINATION
Contact Plating
CONTACT_PLATING
1
SS-53200-001
HDMI Connectors
HDMI 2.1 Jack | Right Angle | Without Flange | -20ºC to 85ºC
HDMI
HDMI
PCB Mount
HDMI 2.1
1
1
1
Right Angle
-20 to 85
Female
Through Hole
30 micro-inches
Show compressed display (1 product)
Order numberSS-53200-001
Latest change10.06.2026 14:50:47
Unit

Classifications

CNS

CNSERPBASE Object Properties
Order NumberSS-53200-001
Compare multiple parts
Add at least 2 products with