2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SSELBMZ10-295

Expand Table
1/5
Part Number
PN
MX(Lubrication unit)
MX
NO. of Blocks
NOB
H
H [mm]
Grease Type Selection
GREASE
L Selection
LS [mm]
W
W [mm]
L1
L1 [mm]
B
B [mm]
C
C [mm]
S
S
L2
L2 [mm]
K
K [mm]
Cb
CBB [mm]
W1
W1 [mm]
W2
W2 [mm]
H1
H1 [mm]
Ca
CAA [mm]
d1xd2xh
DD1DD2HH [mm]
F
F [mm]
G
G [mm]
1
2
3
4
5
SSELBMZ8-40
w/o MX(Lubrication unit)
1
8
Normal
40
24
32.0
19
13
M3
22.0
6.5
0.3
7
8.5
4.7
0.3
2.4x4.2x2.3
15
5.0
SSELBMZ10-295
w/o MX(Lubrication unit)
1
10
Normal
295
31
40.0
24
16
M4
29.0
7.8
0.3
9
11.0
5.5
0.3
3.5x6x3.5
20
7.5
SSELBMZ13-70
w/o MX(Lubrication unit)
1
13
Normal
70
38
45.8
31
20
M4
31.8
10.0
0.5
12
13.0
7.5
0.5
3.5x6x4.5
25
10.0
SSELBMZ16-110
w/o MX(Lubrication unit)
1
16
Normal
110
44
58.3
36
25
M4
43.3
12.0
0.5
15
14.5
9.5
0.5
3.5x6x4.5
40
15.0
SSELBMZ20-160
w/o MX(Lubrication unit)
1
20
Normal
160
54
67.7
46
30
M5
52.3
15.0
0.5
20
17.0
11.0
0.5
6x9.5x5.5
60
20.0
Show compressed display (5 configurable products)
ShorttextMiniature Linear Guides - Wide Long Blocks - Small Clearance - Standard Grade - Selectable
Latest change04.04.2024 07:13:52
Unit

Classifications

CNS

CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with