Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Chinese Manufacturers
XINYU
gb9123.3-2000
tg2
GB/T9123.3-2000 TGII - steel pipe blank flanges with tongue and groove face
Chinese Manufacturers
...
gb9123.3-2000
tg2
GB/T9123.3-2000 TGII - steel pipe blank flanges with tongue and groove face
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Blank flanges DN600-PN110 TG GB/T9123.3-2000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Ident number
IDNR
bar
PN [mm]
dia. of nominal
DN [mm]
outer dia. of flanges;
DD [mm]
dia. of newel
K [mm]
dia. of bolt
L [mm]
amount of bolt
N [mm]
bolt standard
M [mm]
D [mm]
X [mm]
Y [mm]
Z [mm]
W [mm]
F1 [mm]
F2 [mm]
thickness of flanges
C [mm]
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
110
100
275.000
216.000
26.000
8.000
M24
168.000
157.500
159.000
130.500
132.000
7.000
5.000
38.500
110
125
330.000
267.000
29.500
8.000
M27
197.000
186.000
187.500
159.000
160.500
7.000
5.000
44.500
110
150
355.000
292.000
29.500
12.000
M27
227.000
216.000
217.500
189.000
190.500
7.000
5.000
48.000
110
200
420.000
349.000
32.500
12.000
M30
281.000
270.000
271.500
236.500
238.000
7.000
5.000
55.500
110
250
510.000
432.000
35.500
16.000
M33
335.000
324.000
325.500
284.500
286.000
7.000
5.000
63.500
110
300
560.000
489.000
35.500
20.000
M33
392.000
381.000
382.500
341.500
343.000
7.000
5.000
67.000
110
350
605.000
527.000
39.000
20.000
M36
424.000
413.000
414.500
373.000
374.500
7.000
5.000
70.000
110
400
685.000
603.000
42.000
20.000
M39
481.000
470.000
471.500
424.000
425.500
7.000
5.000
76.500
110
450
745.000
654.000
45.000
20.000
M42
544.000
533.500
535.000
487.500
489.000
7.000
5.000
83.000
110
500
815.000
724.000
45.000
24.000
M42
595.000
584.500
586.000
532.000
533.500
7.000
5.000
89.000
110
600
940.000
838.000
51.000
24.000
M48
703.500
692.500
694.000
640.000
641.500
7.000
5.000
102.000
150
15
120.000
82.500
22.000
4.000
M20
46.000
35.000
36.500
24.000
25.500
7.000
5.000
22.500
150
20
130.000
89.000
22.000
4.000
M20
54.000
43.000
44.500
32.000
33.500
7.000
5.000
25.500
150
25
150.000
101.500
26.000
4.000
M24
62.000
51.000
52.500
36.500
38.000
7.000
5.000
29.000
150
32
160.000
111.000
26.000
4.000
M24
73.000
63.500
65.000
46.000
47.500
7.000
5.000
29.000
150
40
180.000
124.000
29.500
4.000
M27
84.000
73.000
74.500
52.500
54.000
7.000
5.000
32.000
150
50
215.000
165.000
26.000
8.000
M24
103.000
92.000
93.500
71.500
73.000
7.000
5.000
38.500
150
65
245.000
190.500
29.500
8.000
M27
116.000
105.000
106.500
84.000
85.500
7.000
5.000
41.500
150
80
240.000
190.500
26.000
8.000
M24
138.000
127.000
128.500
106.500
108.000
7.000
5.000
38.500
Show compressed display (76 products)
Part information
Similar parts
Request for quote (RFQ)
Chinese Manufacturers
- GB/T9123.3-2000 TGII
Shorttext
steel pipe blank flanges with tongue and groove face
Latest change
21.05.2014 06:52:33
Unit
Keywords
Chinese
Manufacturers