2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

TBDEGZ06-MXL-019-150

Expand Table
1/5
型号
CNSORDERNO
代码
TYPE
齿面保护层材质
TSMAT
Tooth material
TMAT
Core material
CMAT
Belt number
P
Nominal width of belt
D
Belt girth
C [mm]
库存
STOCK
网站链接
LINK
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
TBDEGZ06-MXL-019-131
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
131
19
266.19
非现货
网站链接
TBDEGZ06-MXL-019-132
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
132
19
268.22
非现货
网站链接
TBDEGZ06-MXL-019-134
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
134
19
272.29
非现货
网站链接
TBDEGZ06-MXL-019-135
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
135
19
274.32
非现货
网站链接
TBDEGZ06-MXL-019-138
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
138
19
280.42
非现货
网站链接
TBDEGZ06-MXL-019-140
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
140
19
284.48
非现货
网站链接
TBDEGZ06-MXL-019-142
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
142
19
288.54
非现货
网站链接
TBDEGZ06-MXL-019-144
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
144
19
292.61
非现货
网站链接
TBDEGZ06-MXL-019-146
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
146
19
296.67
非现货
网站链接
TBDEGZ06-MXL-019-148
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
148
19
300.74
非现货
网站链接
TBDEGZ06-MXL-019-150
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
150
19
304.80
非现货
网站链接
TBDEGZ06-MXL-019-155
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
155
19
314.96
非现货
网站链接
TBDEGZ06-MXL-019-158
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
158
19
321.06
非现货
网站链接
TBDEGZ06-MXL-019-160
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
160
19
325.12
非现货
网站链接
TBDEGZ06-MXL-019-162
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
162
19
329.18
非现货
网站链接
TBDEGZ06-MXL-019-165
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
165
19
335.28
非现货
网站链接
TBDEGZ06-MXL-019-170
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
170
19
345.44
非现货
网站链接
TBDEGZ06-MXL-019-175
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
175
19
355.60
非现货
网站链接
TBDEGZ06-MXL-019-180
TBDEGZ06-MXL
Nylon canvas
Neoprene rubber
Glass fiber line S·Z twist interactively continuous
180
19
365.76
非现货
网站链接
Show compressed display (149 configurable products)
ShorttextSynchronous tooth belt MXL rubber
Latest change17.10.2025 02:25:10
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeTBDEGZ06-MXL-019-150
Compare multiple parts
Add at least 2 products with