Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
PRODUAL
Passive sensors
NTC 10-AN sensors
TENA - Immersion Temperature Sensor
PRODUAL
Passive sensors
NTC 10-AN sensors
TENA - Immersion Temperature Sensor
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
1174052
Vertical Mode
Expand Table
Reset filters
EN
1/5
Device type
DT
Type
TYPE
Product number
PN
Level of Geometry
LOG
Nominal resistance
NR
Sensor element type
SET
Probe length
PL [mm]
Temperature measurement accuracy
TMA [°C]
Temperature measurement response time
TMRT [s]
Probe
PRL [mm]
Pressure rating
PR
Temperature measurement range
TMR [°C]
IP protection class
IP
IP protection class note
IPCN
Cable gland
CG
1
Immersion Temperature Sensor
TENA PT 1000-210
1174052
400
1000 Ω (0 °C)
PT 1000
210
±0.3 °C (0 °C)
2.5
Ø 4,1 x 210 mm
PN16
-50...120 °C
IP54
cable or probe downwards
M16
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
PRODUAL
- TENA
Shorttext
Immersion Temperature Sensor
Latest change
03.03.2026 09:08:08
Unit
Keywords
Immersion Temperature
Passive
sensor
sensors
Classifications
By Categories
Automation Automation
Electronics Electronics
Electrical_Engineering Electrical Engineering
Measurement Measurement
Conveyor_Technology Conveyor Technology
Architecture Architecture
CNS
CNSERPBASE Object Properties
Type Code
1174052
OmniClass 2006
23-55_50_00 23-55 50 00 Room Units
OmniClass
23-19 31 00 23-19 31 00 - Room Units
Revit
RVT_METRICGENERICMODEL (Metric) Generic Model
Family category
Electrical Equipment
Uniclass2015
65_72_97 65 72 97 - Wiring accessories
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)