2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UCF201-FKB

Expand Table
1/5
code
CODE
type
TYPE
Material of bearing seat
MAT1
Bearing material
MAT2
bishiduangaicaizhi
MAT3
model
MOD
d
DD [mm]
a
AA [mm]
e
EE [mm]
i
II [mm]
g
GG [mm]
l
LL [mm]
S
S [mm]
Z
Z [mm]
Bi
BII [mm]
n
NN [mm]
1|UCF201-FKB
UCF...-FKB
Square seat outer spherical ball bearing,standard type
HT200 grey cast iron
GCr15
-
UCF201-FKB
12
86
64
15
12
25.5
12
33.3
31.0
12.7
Show compressed display (1 configurable product)
ShorttextFKB bearing with seat, cast shape, square seat outer spherical ball bearing
Latest change29.05.2026 10:08:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeUCF201-FKB
Compare multiple parts
Add at least 2 products with