2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

UCP204-FYH

Expand Table
1/5
code
CODE
type
TYPE
Material of bearing seat
MAT1
Bearing material
MAT2
model
MOD
diameter of axle
DOA
H
H [mm]
L
L [mm]
A
A [mm]
J
J [mm]
N
N [mm]
N1
N1 [mm]
H1
H1 [mm]
H2
H2 [mm]
B
B [mm]
S
S [mm]
bolt
BOLT
Tightening torque
TIG [N·m]
1|UCP204-FYH
UCP...-FYH
Vertical outer spherical ball bearing
HT200 grey cast iron
GCr15
UCP204-FYH
20
33.3
127
38
95
13
18
16
65
31.0
12.7
M10
17
Show compressed display (1 configurable product)
ShorttextFYH bearing with seat, cast type, vertical seat outer spherical ball bearing
Latest change29.05.2026 10:08:48
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeUCP204-FYH
Compare multiple parts
Add at least 2 products with