Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
CKD
Pneumatic cylinders
Cylinders with brake/lock
Free position locking flat cylinder UFCD
UFCD-KL with switch
CKD
Pneumatic cylinders
Cylinders with brake/lock
Free position locking flat cylinder UFCD
UFCD-KL with switch
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
UFCD-KL-32-10-F-M2V-R
Vertical Mode
Expand Table
Reset filters
EN
1/5
Model No.
TYPE
Bore size
BORE [mm]
Port thread
PTT
Stroke
STROKE [mm]
Lock direction
LD
Switch model No.
SWM
Lead wire length
LWL
Switch quantity
SWP
Option
OPT
Stroke position
POS [mm]
Product information
INFOTEXT
1
2
3
4
5
UFCD-KL
25
Blank: Rc thread
10
F: Forward locking
M2V: Proximity, 1-color LED, 2-wire
Blank: 1 m (standard)
R: 1 on rod side
Blank: Lot end female thread
0
Product information
UFCD-KL
32
Blank: Rc thread
10
F: Forward locking
M2V: Proximity, 1-color LED, 2-wire
Blank: 1 m (standard)
R: 1 on rod side
Blank: Lot end female thread
0
Product information
UFCD-KL
40
Blank: Rc thread
10
F: Forward locking
M2V: Proximity, 1-color LED, 2-wire
Blank: 1 m (standard)
R: 1 on rod side
Blank: Lot end female thread
0
Product information
UFCD-KL
50
Blank: Rc thread
10
F: Forward locking
M2V: Proximity, 1-color LED, 2-wire
Blank: 1 m (standard)
R: 1 on rod side
Blank: Lot end female thread
0
Product information
UFCD-KL
63
Blank: Rc thread
10
F: Forward locking
M2V: Proximity, 1-color LED, 2-wire
Blank: 1 m (standard)
R: 1 on rod side
Blank: Lot end female thread
0
Product information
Show compressed display (5 configurable products)
Part information
Similar parts
Request for quote (RFQ)
CKD
- UFCD-KL with switch
Latest change
26.08.2024 03:34:36
Unit
Keywords
Free
Pneumatic cylinders
cylinders
flat cylinder
position locking
switch
Classifications
CNS
CNSERPBASE Object Properties
Type Code
UFCD-KL-32-10-F-M2V-R
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)