2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SCM-B-00-32-D25-T0H-R-D25-T0H-R-FP1

Expand Table
1/5
Type
TYPE
Mounting style
MS
Bore size
BORE [mm]
Port thread type of cylinder 1
PTT1
Cushion of cylinder 1
CUS1
Stroke length of cylinder 1
STROKE1 [mm]
Switch model number of cylinder 1
SWM1
Lead wire direction of cylinder 1
LWD1
Lead wire length of cylinder 1
LWL1
Switch position of cylinder 1
SWP1
Port thread type of cylinder 2
PTT2
Cushion of cylinder 2
CUS2
Stroke length of cylinder 2
STROKE2 [mm]
Switch model number of cylinder 2
SWM2
Lead wire direction of cylinder 2
LWD2
1
2
3
4
5
6
SCM-B
00: Basic type
20
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
SCM-B
00: Basic type
25
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
SCM-B
00: Basic type
32
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
SCM-B
00: Basic type
40
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
SCM-B
00: Basic type
50
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
SCM-B
00: Basic type
63
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Blank: 1 m lead wire
R: One on rod side
Blank: Rc thread
D: Both sides rubber cushioned
25
T0: Reed, 1 color light, 2 wire
H: Axial
Show compressed display (6 configurable products)
ShorttextDouble acting back to back type with switch
Latest change25.03.2022 07:25:56
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeSCM-B-00-32-D25-T0H-R-D25-T0H-R-FP1
Compare multiple parts
Add at least 2 products with