2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WSF52-04

Expand Table
1/5
code
CODE
type
TYPE
Applicable hoses
AH
material
MAT
Specifications
SP
Applicable hose nominal inner diameter
AHN
M
M [mm]
A
A [mm]
C
C [mm]
S
S [mm]
website link
LINK
1|WSF51-04
2|WSF52-04
3|WSF53-04
4|WSF54-04
WSF51
direct head
braided hose
carbon steel
04
6
M14x1.5
15.5
8.5
19
website link
WSF52
direct head
braided hose
SUS304
04
6
M14x1.5
15.5
8.5
19
website link
WSF53
direct head
Wrap the hose
carbon steel
04
6
M14x1.5
15.5
8.5
19
website link
WSF54
direct head
Wrap the hose
SUS304
04
6
M14x1.5
15.5
8.5
19
website link
Show compressed display (4 configurable products)
ShorttextBuckle type hose connector · Metric thread · 74 ° inner cone sealing
Latest change11.03.2026 08:03:35
Unit

Classifications

CNS

CNSERPBASE Object Properties
Add at least 2 products with