Browse
All Manufacturers
EN
Login
Register for free
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch Search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drag and drop file here,
browse
or
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
Emerson | Afag
Feeding
Components
Bowl feeder drive units
Actuator
WV Bowl feeder drive units
WV Bowl feeder drive units
WV401 - 630 - Bowl feeder
Emerson | Afag
...
Actuator
WV Bowl feeder drive units
WV Bowl feeder drive units
WV401 - 630 - Bowl feeder
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
50103719 Bowl feeder WV 402-1
Vertical Mode
Expand Table
Reset filters
EN
1/5
Order number
BNR
Type
TYP
Direction
RCH
Dimension A
A [mm]
Dimension A1
A1 [mm]
Dimension A2
A2 [mm]
Dimension A3
A3 [mm]
Dimension D1
D1
Dimension D2
D2
Dimension D3
D3
Dimension D4
D4
Dimension D5
D5
Dimension E1
E1 [mm]
Dimension E2
E2 [mm]
Dimension E3
E3 [mm]
Dimension E4
E4 [mm]
Dimension H
H [mm]
Dimension K
K [mm]
1
2
3
4
5
6
7
8
9
10
50177366
WV 401-1
Right* 230 V / 3000vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50177365
WV 401-1
Left* 230 V / 3000vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50177373
WV 401-1
Right* 115 V / 3600vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50177372
WV 401-1
Left* 115 V / 3600vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50103719
WV 402-1
Right* 230 V / 6000vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50103718
WV 402-1
Left* 230 V / 6000vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50177371
WV 402-1
Right* 115 V / 7200vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
50177368
WV 402-1
Left* 115 V / 7200vpm**
0
440
419
300
8 x 9
4 x 8H7
3 x M10
12 x M6
6 x M8
400
360
350
320
243
12.5
11005888
WV 630-2
Right* 25°**
660
0
0
0
12 x M6
3 x M10
0
0
0
560
525
0
0
225
0.0
11005887
WV 630-2
Left* 25°**
660
0
0
0
12 x M6
3 x M10
0
0
0
560
525
0
0
225
0.0
Show compressed display (10 products)
Part information
Similar parts
Request for quote (RFQ)
Emerson | Afag
- WV401 - 630
Order number
50103719
Shorttext
Bowl feeder
Latest change
10.10.2025 09:46:34
Unit
Keywords
Bowl
drive units
Classifications
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties
Compare multiple parts
Add at least 2 products with
Compare
Upload geometry
Add one more to start
Compare (0/4)