2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

XAV04

Expand Table
1/5
code
CODE
type
TYPE
Base material
MAT
Handle material
MAT1
Cover plate material
MAT2
Padlock material
MAT3
Lock tongue material
MAT4
Foundation surface treatment
SUR
Handle surface treatment
SUR1
Surface treatment of cover plate
SUR2
Surface treatment of padlock
SUR3
Surface treatment of locking tab
SUR4
Reference weight (kg)
WEI
weblink
LINK
1|XAV04
2|XAV05
XAV04
Small box-type built-in rotary handle
ZDC
ZDC
ZDC
ZDC
Q235
Spray plastic (blue gray)
Spray plastic (blue gray)
Spray plastic (blue gray)
Spray plastic (blue gray)
Blue white zinc plating
0.442
webxxx
XAV05
Large box-type built-in rotary handle
ZDC
ZDC
ZDC
ZDC
Q235
Spray plastic (blue gray)
Spray plastic (black)
Spray plastic (blue gray)
Spray plastic (blue gray)
Blue white zinc plating
0.697
webxxx
Show compressed display (2 products)
ShorttextPanel lock small box built-in rotary handle/large box built-in rotary handle
Latest change25.11.2025 10:51:39
Unit

Classifications

CNS

CNSERPBASE Object Properties
Type CodeXAV04
Compare multiple parts
Add at least 2 products with